
B |
N/A 9.5 mm |
B max. |
N/A 9.75 mm |
B min. |
N/A 9.25 mm |
Clearance max. |
N/A 0.083 mm |
Clearance min. |
N/A 0.003 mm |
ci_max |
N/A -0,500 mm |
ci_min |
N/A -0,100 mm |
co |
N/A 0.6 mm |
co_max |
N/A 1 mm |
co_min |
N/A 0.2 mm |
coa |
N/A 20 mm |
coa_max |
N/A 28 mm |
coa_min |
N/A 12 mm |
Do |
N/A 10 mm |
Dfl |
N/A 15 mm |
dfl_max |
N/A 15.5 mm |
dfl_min |
N/A 14.5 mm |
Housing |
N/A H7 |
dh_min |
N/A 10 mm |
Di |
N/A 8 mm |
Di,a max. in H7 |
N/A 8.055 mm |
Di,a min. in H7 |
N/A 7.99 mm |
Shaft |
N/A f7 |
dj_min |
N/A 7.972 mm |
Sfl |
N/A 0.925 mm |
sfl_max |
N/A 1.05 mm |
sfl_min |
N/A 0.8 mm |