
alpha_max |
N/A 40 º |
alpha_min |
N/A 20 º |
B max. |
N/A 2.51 in |
B min. |
N/A 2.49 in |
beta_max |
N/A 50 º |
beta_min |
N/A 40 º |
Clearance max. |
N/A 0.009 in |
Clearance min. |
N/A 0.0002 in |
ci_max |
N/A 0.025 in |
ci_min |
N/A 0.005 in |
co |
N/A 0.03 in |
co_max |
N/A 0.04 in |
co_min |
N/A 0.02 in |
Do |
N/A 4.1875 in |
DH max. |
N/A 4.1872 in |
DH min. |
N/A 4.1858 in |
Di,a max. |
N/A 4.0068 in |
Di,a min. |
N/A 4.0002 in |
Di |
N/A 4 in |
Dj max. |
N/A 4 in |