
Do |
N/A 1.25 in |
dD |
N/A 0.104 in |
dd_max |
N/A 0.109 in |
dd_min |
N/A 0.099 in |
Di |
N/A 0.75 in |
di_max |
N/A 0.76 in |
di_min |
N/A 0.75 in |
do_max |
N/A 1.25 in |
do_min |
N/A 1.24 in |
dP |
N/A 1 in |
Ha max. |
N/A 0.05 in |
Ha min. |
N/A 0.04 in |
pcd_dp_max |
N/A 1.005 in |
pcd_dp_min |
N/A 0.995 in |
ST |
N/A 0.0605 in |
st_max |
N/A 0.0605 in |
st_min |
N/A 0.0585 in |