
alpha_max |
N/A 40 º |
alpha_min |
N/A 20 º |
B |
N/A 3.75 in |
B max. |
N/A 3.76 in |
B min. |
N/A 3.74 in |
beta_max |
N/A 50 º |
beta_min |
N/A 40 º |
Clearance max. |
N/A 0.0095 in |
Clearance min. |
N/A 0.0002 in |
ci_max |
N/A 0.025 in |
ci_min |
N/A 0.005 in |
co |
N/A 0.03 in |
co_max |
N/A 0.04 in |
co_min |
N/A 0.02 in |
DH max. |
N/A 6.4374 in |
DH min. |
N/A 6.4358 in |
Di,a max. |
N/A 6.257 in |
Di,a min. |
N/A 6.2502 in |
Di |
N/A 6 1/4 in |
Dj max. |
N/A 6.25 in |
Dj min. |
N/A 6.2475 in |
Do |
N/A 6 7/16 in |