Print Back
Unit of Measure

Specifications

alpha_max

N/A 40 º

alpha_min

N/A 20 º

B

N/A 0.25 in

B max.

N/A 0.26 in

B min.

N/A 0.24 in

beta_max

N/A 50 º

beta_min

N/A 40 º

Clearance max.

N/A 0.0046 in

Clearance min.

N/A 0.0002 in

ci_max

N/A 0.025 in

ci_min

N/A 0.005 in

co

N/A 0.03 in

co_max

N/A 0.04 in

co_min

N/A 0.02 in

DH max.

N/A 0.8755 in

DH min.

N/A 0.8747 in

Di,a max.

N/A 0.7525 in

Di,a min.

N/A 0.7493 in

Di

N/A 3/4 in

Dj max.

N/A 0.7491 in

Dj min.

N/A 0.7479 in

Do

N/A 7/8 in