Print Back
Unit of Measure

Specifications

B

N/A 9.5 mm

B max.

N/A 9.75 mm

B min.

N/A 9.25 mm

Clearance max.

N/A 0.083 mm

Clearance min.

N/A 0.003 mm

ci_max

N/A -0,500 mm

ci_min

N/A -0,100 mm

co

N/A 0.6 mm

co_max

N/A 1 mm

co_min

N/A 0.2 mm

coa

N/A 20 mm

coa_max

N/A 28 mm

coa_min

N/A 12 mm

Do

N/A 10 mm

Dfl

N/A 15 mm

dfl_max

N/A 15.5 mm

dfl_min

N/A 14.5 mm

Housing

N/A H7

dh_min

N/A 10 mm

Di

N/A 8 mm

Di,a max. in H7

N/A 8.055 mm

Di,a min. in H7

N/A 7.99 mm

Shaft

N/A f7

dj_min

N/A 7.972 mm

Sfl

N/A 0.925 mm

sfl_max

N/A 1.05 mm

sfl_min

N/A 0.8 mm