
Do |
N/A 2.5 in |
dD |
N/A 0.197 in |
dd_max |
N/A 0.202 in |
dd_min |
N/A 0.192 in |
Di |
N/A 1.5 in |
di_max |
N/A 1.51 in |
di_min |
N/A 1.5 in |
do_max |
N/A 2.5 in |
do_min |
N/A 2.49 in |
dP |
N/A 2 in |
Ha max. |
N/A 0.05 in |
Ha min. |
N/A 0.04 in |
pcd_dp_max |
N/A 2.005 in |
pcd_dp_min |
N/A 1.995 in |
ST |
N/A 0.0605 in |
st_max |
N/A 0.0605 in |
st_min |
N/A 0.0585 in |