
Do |
N/A 3.25 in |
dD |
N/A 0.197 in |
dd_max |
N/A 0.202 in |
dd_min |
N/A 0.192 in |
Di |
N/A 2.25 in |
di_max |
N/A 2.26 in |
di_min |
N/A 2.25 in |
do_max |
N/A 3.25 in |
do_min |
N/A 3.24 in |
dP |
N/A 2.75 in |
Ha max. |
N/A 0.08 in |
Ha min. |
N/A 0.07 in |
pcd_dp_max |
N/A 2.755 in |
pcd_dp_min |
N/A 2.745 in |
ST |
N/A 0.0915 in |
st_max |
N/A 0.0915 in |
st_min |
N/A 0.0895 in |