
B Middle h13 Tolerance |
N/A 9.89 mm |
B max. |
N/A 10 mm |
B min. |
N/A 9.78 mm |
Clearance max. |
N/A 0.145 mm |
Clearance min. |
N/A 0.04 mm |
co |
N/A 0.5 mm |
co_max |
N/A 0.5 mm |
co_min |
N/A 0.5 mm |
coa |
N/A 30 mm |
coa_max |
N/A 30 mm |
coa_min |
N/A 30 mm |
Do |
N/A 10 mm |
dh_min |
N/A 10 mm |
Housing |
N/A H7 |
Di |
N/A 8 mm |
Di,a max. in H7 |
N/A 8.13 mm |
Di,a min. in H7 |
N/A 8.04 mm |
Shaft |
N/A h7 |
dj_min |
N/A 7.985 mm |
ep |
N/A 1 mm |
ri max. |
N/A 0.1 mm |