The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Plain Bearings
>
GGB
>
GGB Engineered Plastics Bearings
>
GGB EP43
>
GGB EP43 bushes
> Part Number 2520EP43
Part Number 2520EP43, GGB EP43 bushes
Unit of Measure
Imperial
Metric
Both
Specifications
B Middle h13 Tolerance
N/A
19.835 mm
Optimal Clearance
N/A
0.12 mm
co
N/A
0.5 mm
coa
N/A
30 mm
Do
N/A
28 mm
Housing
N/A
H7
Di
N/A
25 mm
Di,a max. in middle H7
N/A
25.104 mm
Di,a min. in middle H7
N/A
25.02 mm
Shaft
N/A
h9
ep
N/A
1.5 mm
ri max.
N/A
0.3 mm