
Clearance max. |
N/A 0.0065 in |
Clearance min. |
N/A 0.0005 in |
Do |
N/A 1 in |
Housing |
N/A 1.0005 in |
dh_min |
N/A 1 in |
Di x Do |
N/A 1/2 x 1 in |
di_max |
N/A 0.507 in |
di_min |
N/A 0.504 in |
Di |
N/A 1/2 in |
Shaft |
N/A 0.5 in |
dj_min |
N/A 0.4995 in |
do_max |
N/A 1.0035 in |
do_min |
N/A 1.0015 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,010 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |