
Clearance max. |
N/A 0.0065 in |
Clearance min. |
N/A 0.0005 in |
Do |
N/A 1.625 in |
Housing |
N/A 1.6255 in |
dh_min |
N/A 1.625 in |
Di x Do |
N/A 1 1/8 x 1 5/8 in |
di_max |
N/A 1.132 in |
di_min |
N/A 1.129 in |
Di |
N/A 1 1/8 in |
Shaft |
N/A 1.125 in |
dj_min |
N/A 1.1245 in |
do_max |
N/A 1.6285 in |
do_min |
N/A 1.6265 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,010 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |