
Clearance max. |
N/A 0.007 in |
Clearance min. |
N/A 0.0005 in |
Do |
N/A 2.375 in |
Housing |
N/A 2.376 in |
dh_min |
N/A 2.375 in |
Di x Do |
N/A 1 7/8 x 2 3/8 in |
di_max |
N/A 1.883 in |
di_min |
N/A 1.88 in |
Di |
N/A 1 7/8 in |
Shaft |
N/A 1.875 in |
dj_min |
N/A 1.8745 in |
do_max |
N/A 2.3795 in |
do_min |
N/A 2.3775 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,010 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |