Print Back
Unit of Measure

Specifications

Clearance max.

N/A 0.0065 in

Clearance min.

N/A 0.0005 in

Do

N/A 1.375 in

Housing

N/A 1.3755 in

dh_min

N/A 1.375 in

Di x Do

N/A 1 1/8 x 1 3/8 in

di_max

N/A 1.132 in

di_min

N/A 1.129 in

Di

N/A 1 1/8 in

Shaft

N/A 1.125 in

dj_min

N/A 1.1245 in

do_max

N/A 1.3785 in

do_min

N/A 1.3765 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,010 in

Tol: B >=3 to <6

N/A ±0,020 in