Print Back
Unit of Measure

Specifications

Clearance max.

N/A 0.0095 in

Clearance min.

N/A 0.0015 in

Do

N/A 2.75 in

Housing

N/A 2.751 in

dh_min

N/A 2.75 in

Di x Do

N/A 2 1/2 x 2 3/4 in

di_max

N/A 2.51 in

di_min

N/A 2.506 in

Di

N/A 2 1/2 in

Shaft

N/A 2.5 in

dj_min

N/A 2.499 in

do_max

N/A 2.7545 in

do_min

N/A 2.7525 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,010 in

Tol: B >=3 to <6

N/A ±0,020 in