Print Back
Unit of Measure

Specifications

Clearance max.

N/A 0.013 in

Clearance min.

N/A 0.002 in

Do

N/A 4.75 in

Housing

N/A 4.752 in

dh_min

N/A 4.75 in

Di x Do

N/A 4 1/2 x 4 3/4 in

di_max

N/A 4.514 in

di_min

N/A 4.509 in

Di

N/A 4 1/2 in

Shaft

N/A 4.5 in

dj_min

N/A 4.499 in

do_max

N/A 4.757 in

do_min

N/A 4.754 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,020 in

Tol: B >=3 to <6

N/A ±0,020 in