
Clearance max. |
N/A 0.013 in |
Clearance min. |
N/A 0.002 in |
Do |
N/A 5 in |
Housing |
N/A 5.002 in |
dh_min |
N/A 5 in |
Di x Do |
N/A 4 1/2 x 5 in |
di_max |
N/A 4.514 in |
di_min |
N/A 4.509 in |
Di |
N/A 4 1/2 in |
Shaft |
N/A 4.5 in |
dj_min |
N/A 4.499 in |
do_max |
N/A 5.007 in |
do_min |
N/A 5.004 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,020 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |
B |
N/A 1 5/16 in |