
Clearance max. |
N/A 0.0065 in |
Clearance min. |
N/A 0.0005 in |
Do |
N/A 1.5 in |
Housing |
N/A 1.5005 in |
dh_min |
N/A 1.5 in |
Di x Do |
N/A 1 1/4 x 1 1/2 in |
di_max |
N/A 1.257 in |
di_min |
N/A 1.254 in |
Di |
N/A 1 1/4 in |
Shaft |
N/A 1.25 in |
dj_min |
N/A 1.2495 in |
do_max |
N/A 1.5035 in |
do_min |
N/A 1.5015 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,010 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |
B |
N/A 2 5/16 in |