
Clearance max. |
N/A 0.0065 in |
Clearance min. |
N/A 0.0005 in |
Do |
N/A 1.875 in |
Housing |
N/A 1.8755 in |
dh_min |
N/A 1.875 in |
Di x Do |
N/A 1 5/8 x 1 7/8 in |
di_max |
N/A 1.632 in |
di_min |
N/A 1.629 in |
Di |
N/A 1 5/8 in |
Shaft |
N/A 1.625 in |
dj_min |
N/A 1.6245 in |
do_max |
N/A 1.8785 in |
do_min |
N/A 1.8765 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,010 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |
B |
N/A 2 5/16 in |