
Clearance max. |
N/A 0.0075 in |
Clearance min. |
N/A 0.0015 in |
Do |
N/A 2.125 in |
Housing |
N/A 2.1255 in |
dh_min |
N/A 2.125 in |
Di x Do |
N/A 1 7/8 x 2 1/8 in |
di_max |
N/A 1.883 in |
di_min |
N/A 1.88 in |
Di |
N/A 1 7/8 in |
Shaft |
N/A 1.875 in |
dj_min |
N/A 1.8745 in |
do_max |
N/A 2.1285 in |
do_min |
N/A 2.1265 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,010 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |
B |
N/A 2 10/16 in |