
Clearance max. |
N/A 0.0085 in |
Clearance min. |
N/A 0.001 in |
Do |
N/A 2.25 in |
Housing |
N/A 2.251 in |
dh_min |
N/A 2.25 in |
Di x Do |
N/A 2 x 2 1/4 in |
di_max |
N/A 2.0095 in |
di_min |
N/A 2.0055 in |
Di |
N/A 2 in |
Shaft |
N/A 2 in |
dj_min |
N/A 1.9995 in |
do_max |
N/A 2.2545 in |
do_min |
N/A 2.2525 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,010 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |
B |
N/A 1/2 in |