
Clearance max. |
N/A 0.0095 in |
Clearance min. |
N/A 0.0015 in |
Do |
N/A 2.75 in |
Housing |
N/A 2.751 in |
dh_min |
N/A 2.75 in |
Di x Do |
N/A 2 1/2 x 2 3/4 in |
di_max |
N/A 2.51 in |
di_min |
N/A 2.506 in |
Di |
N/A 2 1/2 in |
Shaft |
N/A 2.5 in |
dj_min |
N/A 2.499 in |
do_max |
N/A 2.7545 in |
do_min |
N/A 2.7525 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,010 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |
B |
N/A 10/16 in |