
Clearance max. |
N/A 0.01 in |
Clearance min. |
N/A 0.0015 in |
Do |
N/A 3.25 in |
Housing |
N/A 3.2515 in |
dh_min |
N/A 3.25 in |
Di x Do |
N/A 3 x 3 1/4 in |
di_max |
N/A 3.0105 in |
di_min |
N/A 3.0065 in |
Di |
N/A 3 in |
Shaft |
N/A 3 in |
dj_min |
N/A 2.999 in |
do_max |
N/A 3.255 in |
do_min |
N/A 3.253 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,020 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |
B |
N/A 1 in |