
Clearance max. |
N/A 0.01 in |
Clearance min. |
N/A 0.0015 in |
Do |
N/A 3.5 in |
Housing |
N/A 3.502 in |
dh_min |
N/A 3.5 in |
Di x Do |
N/A 3 1/4 x 3 1/2 in |
di_max |
N/A 3.2605 in |
di_min |
N/A 3.2565 in |
Di |
N/A 3 1/4 in |
Shaft |
N/A 3.25 in |
dj_min |
N/A 3.249 in |
do_max |
N/A 3.5055 in |
do_min |
N/A 3.5035 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,020 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |
B |
N/A 15/16 in |