
B max. |
N/A 220 mm |
B min. |
N/A 28 mm |
Clearance max. |
N/A 0.04 mm |
Clearance min. |
N/A 0.309 mm |
Do |
N/A 115 mm |
Housing |
N/A H7 |
dh_min |
N/A 115 mm |
Di |
N/A 110 mm |
Di x Do |
N/A 110 x 115 mm |
di_max |
N/A 110.3 mm |
di_min |
N/A 110.175 mm |
Shaft |
N/A h8 |
dj_min |
N/A 109.946 mm |
do_max |
N/A 115.135 mm |
do_min |
N/A 115.08 mm |
ep |
N/A 2.5 mm |
Tol: B >=150 |
N/A - 1.50 mm |
Tol: B <75 |
N/A - 1.00 mm |
Tol: B >=75 to <150 |
N/A - 1.00 mm |