
B max. |
N/A 160 mm |
B min. |
N/A 20 mm |
Clearance max. |
N/A 0.04 mm |
Clearance min. |
N/A 0.271 mm |
Do |
N/A 85 mm |
Housing |
N/A H7 |
dh_min |
N/A 85 mm |
Di |
N/A 80 mm |
Di x Do |
N/A 80 x 85 mm |
di_max |
N/A 80.265 mm |
di_min |
N/A 80.165 mm |
Shaft |
N/A h8 |
dj_min |
N/A 79.954 mm |
do_max |
N/A 85.125 mm |
do_min |
N/A 85.075 mm |
ep |
N/A 2.5 mm |
Tol: B >=150 |
N/A - 1.50 mm |
Tol: B <75 |
N/A - 1.00 mm |
Tol: B >=75 to <150 |
N/A - 1.00 mm |