Print Back
Unit of Measure

Specifications

B max.

N/A 280 mm

B min.

N/A 35 mm

Clearance max.

N/A 0.334 mm

Clearance min.

N/A 0.04 mm

Do

N/A 150 mm

Housing

N/A H7

dh_min

N/A 150 mm

Di

N/A 140 mm

Di x Do

N/A 140 x 150 mm

di_max

N/A 140.33 mm

di_min

N/A 140.205 mm

Shaft

N/A h8

dj_min

N/A 139.937 mm

do_max

N/A 150.165 mm

do_min

N/A 150.09 mm

ep

N/A 5 mm

Tol: B >=150

N/A - 1.50 mm

Tol: B <75

N/A - 1.00 mm

Tol: B >=75 to <150

N/A - 1.00 mm