COMPANY HEADER
Print Back
Unit of Measure

Specifications

Clearance max.

N/A 0.013 in

Clearance min.

N/A 0.002 in

Do

N/A 6 in

Housing

N/A 6.002 in

dh_min

N/A 6 in

Di x Do

N/A 5 1/2 x 6 in

di_max

N/A 5.514 in

di_min

N/A 5.509 in

Di

N/A 5 1/2 in

Shaft

N/A 5.5 in

dj_min

N/A 5.499 in

do_max

N/A 6.007 in

do_min

N/A 6.004 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,020 in

Tol: B >=3 to <6

N/A ±0,020 in