
Clearance max. |
N/A 0.013 in |
Clearance min. |
N/A 0.002 in |
Do |
N/A 6.25 in |
Housing |
N/A 6.252 in |
dh_min |
N/A 6.25 in |
Di x Do |
N/A 5 3/4 x 6 1/4 in |
di_max |
N/A 5.764 in |
di_min |
N/A 5.759 in |
Di |
N/A 5 3/4 in |
Shaft |
N/A 5.75 in |
dj_min |
N/A 5.749 in |
do_max |
N/A 6.257 in |
do_min |
N/A 6.254 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,020 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |