COMPANY HEADER
Print Back
Unit of Measure

Specifications

Clearance max.

N/A 0.0165 in

Clearance min.

N/A 0.003 in

Do

N/A 6.5 in

Housing

N/A 6.502 in

dh_min

N/A 6.5 in

Di x Do

N/A 6 x 6 1/2 in

di_max

N/A 6.018 in

di_min

N/A 6.012 in

Di

N/A 6 in

Shaft

N/A 6 in

dj_min

N/A 5.9985 in

do_max

N/A 6.509 in

do_min

N/A 6.505 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,020 in

Tol: B >=3 to <6

N/A ±0,020 in