
Clearance max. |
N/A 0.0165 in |
Clearance min. |
N/A 0.003 in |
Do |
N/A 6.5 in |
Housing |
N/A 6.502 in |
dh_min |
N/A 6.5 in |
Di x Do |
N/A 6 x 6 1/2 in |
di_max |
N/A 6.018 in |
di_min |
N/A 6.012 in |
Di |
N/A 6 in |
Shaft |
N/A 6 in |
dj_min |
N/A 5.9985 in |
do_max |
N/A 6.509 in |
do_min |
N/A 6.505 in |
Tol: B >=6 |
N/A ±0,030 in |
Tol: B <3 |
N/A ±0,020 in |
Tol: B >=3 to <6 |
N/A ±0,020 in |