Print Back
Unit of Measure

Specifications

Clearance max.

N/A 0.013 in

Clearance min.

N/A 0.002 in

Do

N/A 6.25 in

Housing

N/A 6.252 in

dh_min

N/A 6.25 in

Di x Do

N/A 5 3/4 x 6 1/4 in

di_max

N/A 5.764 in

di_min

N/A 5.759 in

Di

N/A 5 3/4 in

Shaft

N/A 5.75 in

dj_min

N/A 5.749 in

do_max

N/A 6.257 in

do_min

N/A 6.254 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,020 in

Tol: B >=3 to <6

N/A ±0,020 in