Print Back
Unit of Measure

Specifications

B max.

N/A 300 mm

B min.

N/A 38 mm

Clearance max.

N/A 0.04 mm

Clearance min.

N/A 0.343 mm

Do

N/A 155.1275 mm

Housing

N/A H7

dh_min

N/A 155 mm

Di

N/A 150.2675 mm

Di x Do

N/A 150 x 155 mm

di_max

N/A 150.33 mm

di_min

N/A 150.205 mm

Shaft

N/A h8

dj_min

N/A 149.937 mm

do_max

N/A 155.165 mm

do_min

N/A 155.09 mm

ep

N/A 2.5 mm

Tol: B >=150

N/A - 1.50 mm

Tol: B <75

N/A - 1.00 mm

Tol: B >=75 to <150

N/A - 1.00 mm

d_o_theo

N/A 155 mm

di_theo

N/A 150 mm