Print Back
Unit of Measure

Specifications

B max.

N/A 30 mm

B min.

N/A 4 mm

Clearance max.

N/A 0.02 mm

Clearance min.

N/A 0.198 mm

Do

N/A 20.065 mm

Housing

N/A H7

dh_min

N/A 20 mm

Di

N/A 15.15 mm

Di x Do

N/A 15 x 20 mm

di_max

N/A 15.19 mm

di_min

N/A 15.11 mm

Shaft

N/A h8

dj_min

N/A 14.973 mm

do_max

N/A 20.09 mm

do_min

N/A 20.04 mm

ep

N/A 2.5 mm

Tol: B >=150

N/A - 1.50 mm

Tol: B <75

N/A - 0.50 mm

Tol: B >=75 to <150

N/A - 1.00 mm

d_o_theo

N/A 20 mm

di_theo

N/A 15 mm