Print Back
Unit of Measure

Specifications

B max.

N/A 70 mm

B min.

N/A 9 mm

Clearance max.

N/A 0.02 mm

Clearance min.

N/A 0.214 mm

Do

N/A 40.07 mm

Housing

N/A H7

dh_min

N/A 40 mm

Di

N/A 35.155 mm

Di x Do

N/A 35 x 40 mm

di_max

N/A 35.195 mm

di_min

N/A 35.115 mm

Shaft

N/A h8

dj_min

N/A 34.961 mm

do_max

N/A 40.095 mm

do_min

N/A 40.045 mm

ep

N/A 2.5 mm

Tol: B >=150

N/A - 1.50 mm

Tol: B <75

N/A - 0.50 mm

Tol: B >=75 to <150

N/A - 1.00 mm

d_o_theo

N/A 40 mm

di_theo

N/A 35 mm