Print Back
Unit of Measure

Specifications

B max.

N/A 220 mm

B min.

N/A 28 mm

Clearance max.

N/A 0.304 mm

Clearance min.

N/A 0.04 mm

Do

N/A 120 mm

Housing

N/A H7

dh_min

N/A 120 mm

Di

N/A 110 mm

Di x Do

N/A 110 x 120 mm

di_max

N/A 110.3 mm

di_min

N/A 110.175 mm

Shaft

N/A h8

dj_min

N/A 109.946 mm

do_max

N/A 120.135 mm

do_min

N/A 120.085 mm

ep

N/A 5 mm

Tol: B >=150

N/A - 1.50 mm

Tol: B <75

N/A - 1.00 mm

Tol: B >=75 to <150

N/A - 1.00 mm