Print Back
Unit of Measure

Specifications

Description 

N/A CX-2-ACCY-KIT

Type

N/A CX HercuFlex Gear Accessory Kit

Material

N/A Steel

Coupling Type

N/A Gear

Dimensional Data of Related Coupling

Coupling Size

N/A 4 in

Dimension HD

N/A 8.1 in205.7 mm

Distance between Shaft Ends (Dimension G)

N/A 0.25 in6.4 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.94 in23.9 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 3000 rpm

Nominal Torque

N/A 311,540 in·lb