
Description |
N/A HLA-30-1-3/8-PULLEY |
Model |
N/A HLA-30 |
Type |
N/A Adjustable Center - Driver |
Belt Size |
N/A 4430V |
Weight |
N/A 46.00 lb |
UPC Number |
N/A 42927 |
Bore Diameter |
N/A 1 3/8 in |
Outside Diameter (Dimension A) |
N/A 12.500 in |
Belt Top Width (Dimension B) |
N/A 2.750 in |
Dimension C |
N/A 0.780 in19.81 mm |
Distance at Min. PD (Dimension D) |
N/A 5.190 in |
Bore Depth (Dimension E) |
N/A 7.500 in |
Max. Opening Distance (Dimension F) |
N/A 12.830 in |
Min. Opening Distance (Dimension G) |
N/A 10.810 in |
Thru Hole (Dimension H) |
N/A 0.390 in |
Distance Across Flats (Dimension I) |
N/A 1.480 in |
Nut Diameter (Dimension J) |
N/A 1.570 in |
Max. Thrust (Dimension K) |
N/A 1015.00 lb |
Diameter (Dimension L) |
N/A 4.500 in |
Thread (Dimension M) |
N/A 3/4-10 UNC |
Max. Depth (Dimension N) |
N/A 0.87 in Diameter x 1.62 in |
Flat Length (Dimension P) |
N/A 1.000 in |
Dimension R |
N/A 1.120 in28.45 mm |
Max. Depth (Dimension S) |
N/A 3.000 in |
Cubic inches |
N/A 2004.68750 in³ |