
Engine Power (Hp) |
N/A 140 to 460 |
Max Engine Torque |
N/A 1825 lb·ft |
Max Speed Input |
N/A 2500 rpm |
Inlet Pressure |
N/A 400 to 3000 psi |
Weight |
N/A 280 lb |
Engine Housing |
N/A SAE #3, #2, & #1 |
Engine Flywheel |
N/A SAE 11.5 & 14 |
Overall Length |
N/A 16.1 in |
Useable Shaft Length |
N/A 6.50 in |
Shaft Diameter |
N/A 2.50 in |