Engine Power (Hp) |
N/A 380 to 800 |
Max Engine Torque |
N/A 2800 lb·ft |
Max Speed Input |
N/A 2250 rpm |
Inlet Pressure |
N/A 400 to 3000 psi |
Weight |
N/A 450 lb |
Engine Housing |
N/A SAE #1 & #0 |
Engine Flywheel |
N/A SAE 14 |
Overall Length |
N/A 22.1 in |
Useable Shaft Length |
N/A 6.88 in |
Shaft Diameter |
N/A 3.50 in |