Engine Power (Hp) |
N/A 80 to 350 |
Max Engine Torque |
N/A 1150 lb·ft |
Max Speed Input |
N/A 3200 rpm |
Inlet Pressure |
N/A 550 to 1000 psi |
Weight |
N/A 790 lb |
Engine Housing |
N/A SAE #3, #2, & #1 |
Engine Flywheel |
N/A SAE 11.5 & 14 |
Overall Length |
N/A 18.5 in |
Useable Shaft Length |
N/A 3.60 in |
Shaft Diameter |
N/A 3.00 in |