Print Back
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and pump tower variants come in VG (2 Pump Pads), FX (4 Pump Pads), or High Output FX (4 Pump Pads).
Unit of Measure

Specifications

Engine Power (Hp)

N/A 320 to 800

Max Engine Torque

N/A 2500 lb·ft

Max Speed Input

N/A 2250 rpm

Inlet Pressure

N/A 550 to 1000 psi

Weight

N/A 880 lb

Engine Housing

N/A SAE #3, #2, #1, & #0

Engine Flywheel

N/A SAE 11.5, 14, & 18

Overall Length

N/A 24.2 in

Useable Shaft Length

N/A 4.50 in

Shaft Diameter

N/A 3.54 in