Engine Power (Hp) |
N/A 320 to 800 |
Max Engine Torque |
N/A 2500 lb·ft |
Max Speed Input |
N/A 2250 rpm |
Inlet Pressure |
N/A 550 to 1000 psi |
Weight |
N/A 880 lb |
Engine Housing |
N/A SAE #3, #2, #1, & #0 |
Engine Flywheel |
N/A SAE 11.5, 14, & 18 |
Overall Length |
N/A 24.2 in |
Useable Shaft Length |
N/A 4.50 in |
Shaft Diameter |
N/A 3.54 in |