Engine Power (Hp) |
N/A 320 to 950 |
Max Engine Torque |
N/A 3250 lb·ft |
Max Speed Input |
N/A 2250 rpm |
Inlet Pressure |
N/A 550 to 1000 psi |
Weight |
N/A 1020 lb |
Engine Housing |
N/A SAE #1 & #0 |
Engine Flywheel |
N/A SAE 14 & 18 |
Overall Length |
N/A 30.5 in |
Useable Shaft Length |
N/A 5.12 in |
Shaft Diameter |
N/A 3.94 in |