Print Back
Vertical Pump/Motor Mounts
    Lovejoy Hydraulics Vertical pump/motor mounts are a cost-effective, space-saving solution that allows mounting the pump through the tank lid top or from underneath. The pump and mount assembly is enclosed inside the tank, which is a safe, quiet, compact way of mounting the pump/motor assembly. Vertical mounts are available in NEMA C-Face motor frame sizes from 56C to 256TC for most SAE and Metric 2 and 4 bolt pump flanges. Two mounting options are available to give additional flexibility in Vertical Power Unit Design.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/ motor mount. The kit does NOT contain hardware required to mount the pump/motor mount to the tank lid top.
Unit of Measure

Specifications

Description 

N/A BHN-182-04-4F17-V3-L=5.25

Pump Flange

N/A USA4F17

Frame Size

N/A 182TC - 256TC

Type

N/A Pump Mounting Bracket

Material

N/A Aluminum Alloy

Application

N/A Pump / Motor Mounts

Contents

N/A Bracket Only

Type - 4 Bolts (Dimension XBF4)

N/A 5/16-18

# of Bolts

N/A 4 Bolts

Weight

N/A 8.04 lb

UPC Number

N/A 5207

Vertical Installation #

N/A 3

Mount Type

N/A BHN-182 04-4F17 V3 L=5.25

Mounting Style

N/A Vertical

Style

N/A BHN

Dimensional Data

XM Face to Face

N/A 5.250 in133.35 mm

Outside Diameter BD

N/A 11.500 in292.10 mm

Dimension CL

N/A 4.310 in109.47 mm

Pilot Size (Dimension XAK)

N/A 1.782 in45.26 mm

Inside Diameter

N/A 5.000 in

Circle Size - 4 Bolts (Dimension XAJ4)

N/A 2.840 in72.14 mm

Motor Bolt Circle Diameter (Dimension AJ

N/A 7.25 in184.15 mm

Motor Bolt Hole Diameter (Dimension BF)

N/A 17/32 in13.49 mm

Motor Pilot Size (Dimension AK)

N/A 8.501 in215.93 mm

Flange Bolt Circle (Dimension XT)

N/A 10.250 in260.35 mm

Flange Bolt Hole (Dimension T)

N/A 17/32 in13.49 mm

Dimension Z

N/A 5.000 in127.00 mm

Cubic inches

N/A 694.31250 in³

Performance Data

Recommended Torque, Grade 5 - Coarse

N/A 82.00 ft·lb

Recommended Torque, Grade 5 - Fine

N/A 91.00 ft·lb

Recommended Torque, Grade 8 - Coarse

N/A 115.00 ft·lb

Recommended Torque, Grade 8 - Fine

N/A 129.00 ft·lb