
Description |
N/A RRS110-SPCR ASSY-BSE=3-1/2 |
Hub Style |
N/A 1 |
Coupling Type |
N/A Jaw |
Material |
N/A Buna-N |
Insert Style |
N/A Wrap Type |
Color |
N/A Black |
Weight |
N/A 1.18 lb |
Height |
N/A 3.810 in |
Depth |
N/A 3.50 in |
Width |
N/A 3.810 in |
Cubic inches |
N/A 50.80635 in³ |
Coupling Size |
N/A RRS110 |
Thread (Dimension T) |
N/A 5/16-18 |
Outside Diameter |
N/A 3.810 in96.77 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.625 in16.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.625 in41 mm |
Dimension CD |
N/A 3.810 in96.77 mm |
Dimension CL |
N/A 0.120 in3.05 mm |
Spacer Length (Dimension S) |
N/A 3.500 in88.90 mm |
Dimension SL |
N/A 0.750 in19.05 mm |
Normal Temperature Range |
N/A -40 to 212 ºF |
Nominal Torque |
N/A 792.00 in·lb |