Description |
N/A RRS190-SPCR ASSY-BSE=3-1/2 |
Hub Style |
N/A 3 |
Coupling Type |
N/A Jaw |
Material |
N/A Buna-N |
Insert Style |
N/A Wrap Type |
Color |
N/A Metallic/Gray |
Weight |
N/A 8.46 lb |
Height |
N/A 5.0 in |
Depth |
N/A 3.50 in |
Width |
N/A 5.00 in |
Cubic inches |
N/A 87.50000 in³ |
Coupling Size |
N/A RRS190 |
Thread (Dimension T) |
N/A 1/2-13 |
Outside Diameter |
N/A 5.000 in127.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.125 in54.00 mm |
Dimension CD |
N/A 5.000 in127.00 mm |
Dimension CL |
N/A 0.120 in3.05 mm |
Spacer Length (Dimension S) |
N/A 3.500 in88.90 mm |
Dimension SL |
N/A 0.880 in22.35 mm |
Normal Temperature Range |
N/A -40 to 212 ºF |
Nominal Torque |
N/A 1728.00 in·lb |