
Description |
N/A RRS090/095 SPCR ASSY 140MM LG |
Hub Style |
N/A 1 |
Coupling Type |
N/A Jaw |
Material |
N/A Buna-N |
Insert Style |
N/A Wrap Type |
Color |
N/A Black |
Weight |
N/A 1.20 lb |
Height |
N/A 2.500 in |
Depth |
N/A 140 mm |
Width |
N/A 2.500 in |
Cubic inches |
N/A 34.44881 in³ |
Coupling Size |
N/A RRS090, RRS095 |
Dimension CD |
N/A 2.500 in63.50 mm |
Spacer Length (Dimension S) |
N/A 5.512 in140.00 mm |
Normal Temperature Range |
N/A -40 to 212 ºF |
Nominal Torque |
N/A 144 to 194 in·lb |