Description |
N/A RRS150-SPCR ASSY-BSE=140MM |
Hub Style |
N/A 2 |
Coupling Type |
N/A Jaw |
Material |
N/A Buna-N |
Insert Style |
N/A Wrap Type |
Color |
N/A Metallic/Gray |
Weight |
N/A 9.20 lb |
Height |
N/A 4.440 in |
Depth |
N/A 140 mm |
Width |
N/A 4.440 in |
Cubic inches |
N/A 108.65762 in³ |
Coupling Size |
N/A RRS150 |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.625 in16.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.875 in48.00 mm |
Dimension CD |
N/A 4.440 in112.78 mm |
Spacer Length (Dimension S) |
N/A 5.512 in140.00 mm |
Normal Temperature Range |
N/A -40 to 212 ºF |
Nominal Torque |
N/A 1240.00 in·lb |