
Description |
N/A RRS099/100 SPCR ASSY 180MM |
Hub Style |
N/A 1 |
Coupling Type |
N/A Jaw |
Material |
N/A Buna-N |
Insert Style |
N/A Wrap Type |
Color |
N/A Black |
Weight |
N/A 1.45 lb |
Height |
N/A 3.120 in |
Depth |
N/A 180 mm |
Width |
N/A 3.120 in |
Cubic inches |
N/A 68.98390 in³ |
Coupling Size |
N/A RRS099, RRS100 |
Dimension CD |
N/A 3.120 in79.25 mm |
Spacer Length (Dimension S) |
N/A 7.087 in180.00 mm |
Normal Temperature Range |
N/A -40 to 212 ºF |
Nominal Torque |
N/A 318 to 417 in·lb |